Standard

IXFN36N100

  • Electrical Characteristics
    • Catalog # IXFN36N100
    • Drain-Source Voltage (V) 1000
    • Maximum On-Resistance @ 25 ℃ (Ohm) 0.24
    • Continuous Drain Current @ 25 ℃ (A) 36
    • Gate Charge (nC) 380
    • Input Capacitance, CISS (pF) 9200
    • Thermal resistance [junction-case] (K/W) 0.18
    • Configuration Single
    • Package Type SOT-227
    • Power Dissipation (W) 694
    • Maximum Reverse Recovery (ns) 180
    • Sample Request No
    • Check Stock Yes