Standard

IXFN44N50

  • Electrical Characteristics
    • Catalog # IXFN44N50
    • Drain-Source Voltage (V) 500
    • Maximum On-Resistance @ 25 ℃ (Ohm) 0.12
    • Continuous Drain Current @ 25 ℃ (A) 44
    • Gate Charge (nC) 270
    • Input Capacitance, CISS (pF) 8400
    • Thermal resistance [junction-case] (K/W) 0.24
    • Configuration Single
    • Package Type SOT-227
    • Power Dissipation (W) 520
    • Maximum Reverse Recovery (ns) 250
    • Sample Request No