Standard

IXFN44N60

  • Electrical Characteristics
    • Catalog # IXFN44N60
    • Drain-Source Voltage (V) 600
    • Maximum On-Resistance @ 25 ℃ (Ohm) 0.13
    • Continuous Drain Current @ 25 ℃ (A) 44
    • Gate Charge (nC) 330
    • Input Capacitance, CISS (pF) 8900
    • Thermal resistance [junction-case] (K/W) 0.22
    • Configuration Single
    • Package Type SOT-227
    • Power Dissipation (W) 568
    • Maximum Reverse Recovery (ns) 250
    • Sample Request No
    • Partner ECAD Models IXFN44N60