Standard

IXFN55N50

  • Electrical Characteristics
    • Catalog # IXFN55N50
    • Drain-Source Voltage (V) 500
    • Maximum On-Resistance @ 25 ℃ (Ohm) 0.1
    • Continuous Drain Current @ 25 ℃ (A) 50
    • Gate Charge (nC) 330
    • Input Capacitance, CISS (pF) 9400
    • Thermal resistance [junction-case] (K/W) 0.21
    • Configuration Single
    • Package Type SOT-227
    • Power Dissipation (W) 595
    • Maximum Reverse Recovery (ns) 250
    • Sample Request No
    • Check Stock Yes
    • Partner ECAD Models IXFN55N50