Standard

IXFP3N120

  • Electrical Characteristics
    • Catalog # IXFP3N120
    • Drain-Source Voltage (V) 1200
    • Maximum On-Resistance @ 25 ℃ (Ohm) 4.5
    • Continuous Drain Current @ 25 ℃ (A) 3
    • Gate Charge (nC) 39
    • Input Capacitance, CISS (pF) 1050
    • Thermal resistance [junction-case] (K/W) 0.62
    • Configuration Single
    • Package Type TO-220
    • Power Dissipation (W) 200
    • Maximum Reverse Recovery (ns) 300
    • Sample Request Yes
    • Check Stock Yes
    • Partner ECAD Models IXFP3N120