Standard

IXFX180N07

  • Electrical Characteristics
    • Catalog # IXFX180N07
    • Drain-Source Voltage (V) 70
    • Maximum On-Resistance @ 25 ℃ (Ohm) 0.006
    • Continuous Drain Current @ 25 ℃ (A) 180
    • Gate Charge (nC) 395
    • Input Capacitance, CISS (pF) 11080
    • Thermal resistance [junction-case] (K/W) 0.22
    • Configuration Single
    • Package Type TO-247 PLUS
    • Power Dissipation (W) 568
    • Maximum Reverse Recovery (ns) 250
    • Sample Request No
    • Partner ECAD Models IXFX180N07