Standard

IXFX24N100

  • Electrical Characteristics
    • Catalog # IXFX24N100
    • Drain-Source Voltage (V) 1000
    • Maximum On-Resistance @ 25 ℃ (Ohm) 0.39
    • Continuous Drain Current @ 25 ℃ (A) 24
    • Gate Charge (nC) 267
    • Input Capacitance, CISS (pF) 8700
    • Thermal resistance [junction-case] (K/W) 0.22
    • Configuration Single
    • Package Type TO-247 PLUS
    • Power Dissipation (W) 560
    • Maximum Reverse Recovery (ns) 250
    • Sample Request No