Standard

IXFH12N100

  • Electrical Characteristics
    • Catalog # IXFH12N100
    • Drain-Source Voltage (V) 1000
    • Maximum On-Resistance @ 25 ℃ (Ohm) 1.05
    • Continuous Drain Current @ 25 ℃ (A) 12
    • Gate Charge (nC) 122
    • Input Capacitance, CISS (pF) 4000
    • Thermal resistance [junction-case] (K/W) 0.42
    • Configuration Single
    • Package Type TO-247
    • Power Dissipation (W) 298
    • Maximum Reverse Recovery (ns) 250
    • Sample Request No