Standard

IXFT58N20

  • Electrical Characteristics
    • Catalog # IXFT58N20
    • Drain-Source Voltage (V) 200
    • Maximum On-Resistance @ 25 ℃ (Ohm) 0.04
    • Continuous Drain Current @ 25 ℃ (A) 58
    • Gate Charge (nC) 190
    • Input Capacitance, CISS (pF) 4400
    • Thermal resistance [junction-case] (K/W) 0.42
    • Configuration Single
    • Package Type TO-268S
    • Power Dissipation (W) 300
    • Maximum Reverse Recovery (ns) 200
    • Sample Request No