L2™

IXTA15N50L2

  • Electrical Characteristics
    • Catalog # IXTA15N50L2
    • Drain-Source Voltage (V) 500
    • Maximum On-Resistance @ 25 ℃ (Ohm) 0.48
    • Continuous Drain Current @ 25 ℃ (A) 15
    • Gate Charge (nC) 123
    • Input Capacitance, CISS (pF) 4080
    • Thermal resistance [junction-case] (K/W) 0.42
    • Configuration Single
    • Package Type TO-263
    • Typical Reverse Recovery Time (ns) 570
    • Power Dissipation (W) 300
    • Sample Request Yes
    • Check Stock Yes
    • Partner ECAD Models IXTA15N50L2