L2™

IXTA64N10L2

  • Electrical Characteristics
    • Catalog # IXTA64N10L2
    • Drain-Source Voltage (V) 100
    • Maximum On-Resistance @ 25 ℃ (Ohm) 0.032
    • Continuous Drain Current @ 25 ℃ (A) 64
    • Gate Charge (nC) 100
    • Input Capacitance, CISS (pF) 3620
    • Thermal resistance [junction-case] (K/W) 0.35
    • Configuration Single
    • Package Type TO-263
    • Typical Reverse Recovery Time (ns) 180
    • Power Dissipation (W) 357
    • Sample Request Yes
    • Check Stock Yes
    • Partner ECAD Models IXTA64N10L2