L2™

IXTA80N075L2

  • Electrical Characteristics
    • Catalog # IXTA80N075L2
    • Drain-Source Voltage (V) 75
    • Maximum On-Resistance @ 25 ℃ (Ohm) 0.024
    • Continuous Drain Current @ 25 ℃ (A) 80
    • Gate Charge (nC) 103
    • Input Capacitance, CISS (pF) 3600
    • Thermal resistance [junction-case] (K/W) 0.35
    • Configuration Single
    • Package Type TO-263
    • Typical Reverse Recovery Time (ns) 160
    • Power Dissipation (W) 357
    • Sample Request Yes
    • Check Stock Yes
    • Partner ECAD Models IXTA80N075L2