L2™

IXTH38N30L2

  • Electrical Characteristics
    • Catalog # IXTH38N30L2
    • Drain-Source Voltage (V) 300
    • Maximum On-Resistance @ 25 ℃ (Ohm) 0.1
    • Continuous Drain Current @ 25 ℃ (A) 38
    • Gate Charge (nC) 260
    • Input Capacitance, CISS (pF) 7200
    • Thermal resistance [junction-case] (K/W) 0.31
    • Configuration Single
    • Package Type TO-247
    • Typical Reverse Recovery Time (ns) 420
    • Power Dissipation (W) 400
    • Sample Request Yes
    • Partner ECAD Models IXTH38N30L2