L2™

IXTH50N30L2

  • Electrical Characteristics
    • Catalog # IXTH50N30L2
    • Drain-Source Voltage (V) 300
    • Maximum On-Resistance @ 25 ℃ (Ohm) 0.072
    • Continuous Drain Current @ 25 ℃ (A) 50
    • Gate Charge (nC) 330
    • Input Capacitance, CISS (pF) 9300
    • Thermal resistance [junction-case] (K/W) 0.23
    • Configuration Single
    • Typical Reverse Recovery Time (ns) 430
    • Power Dissipation (W) 540
    • Sample Request Yes
    • Partner ECAD Models IXTH50N30L2