L2™

IXTK80N30L2

  • Electrical Characteristics
    • Catalog # IXTK80N30L2
    • Drain-Source Voltage (V) 300
    • Maximum On-Resistance @ 25 ℃ (Ohm) 0.038
    • Continuous Drain Current @ 25 ℃ (A) 80
    • Gate Charge (nC) 660
    • Input Capacitance, CISS (pF) 19100
    • Thermal resistance [junction-case] (K/W) 0.13
    • Configuration Single
    • Package Type TO-264
    • Typical Reverse Recovery Time (ns) 485
    • Power Dissipation (W) 960
    • Sample Request No
    • Partner ECAD Models IXTK80N30L2