L2™

IXTK90N25L2

  • Electrical Characteristics
    • Catalog # IXTK90N25L2
    • Drain-Source Voltage (V) 250
    • Maximum On-Resistance @ 25 ℃ (Ohm) 0.036
    • Continuous Drain Current @ 25 ℃ (A) 90
    • Gate Charge (nC) 640
    • Input Capacitance, CISS (pF) 23000
    • Thermal resistance [junction-case] (K/W) 0.13
    • Configuration Single
    • Package Type TO-264
    • Typical Reverse Recovery Time (ns) 266
    • Power Dissipation (W) 960
    • Sample Request Yes
    • Check Stock Yes
    • Partner ECAD Models IXTK90N25L2