L2™

IXTN110N20L2

  • Electrical Characteristics
    • Catalog # IXTN110N20L2
    • Drain-Source Voltage (V) 200
    • Maximum On-Resistance @ 25 ℃ (Ohm) 0.024
    • Continuous Drain Current @ 25 ℃ (A) 100
    • Gate Charge (nC) 500
    • Input Capacitance, CISS (pF) 23000
    • Thermal resistance [junction-case] (K/W) 0.17
    • Configuration Single
    • Package Type SOT-227
    • Typical Reverse Recovery Time (ns) 420
    • Power Dissipation (W) 735
    • Sample Request Yes
    • Check Stock Yes
    • Partner ECAD Models IXTN110N20L2