L2™

IXTN240N075L2

  • Electrical Characteristics
    • Catalog # IXTN240N075L2
    • Drain-Source Voltage (V) 75
    • Maximum On-Resistance @ 25 ℃ (Ohm) 0.007
    • Continuous Drain Current @ 25 ℃ (A) 225
    • Gate Charge (nC) 546
    • Input Capacitance, CISS (pF) 19000
    • Thermal resistance [junction-case] (K/W) 0.17
    • Configuration Single
    • Package Type SOT-227
    • Typical Reverse Recovery Time (ns) 206
    • Power Dissipation (W) 735
    • Sample Request No
    • Check Stock Yes
    • Partner ECAD Models IXTN240N075L2