L2™

IXTT38N30L2HV

  • Electrical Characteristics
    • Catalog # IXTT38N30L2HV
    • Drain-Source Voltage (V) 300
    • Maximum On-Resistance @ 25 ℃ (Ohm) 0.1
    • Continuous Drain Current @ 25 ℃ (A) 38
    • Gate Charge (nC) 260
    • Input Capacitance, CISS (pF) 7200
    • Thermal resistance [junction-case] (K/W) 0.31
    • Configuration Single
    • Typical Reverse Recovery Time (ns) 420
    • Power Dissipation (W) 400
    • Sample Request No
    • Partner ECAD Models IXTT38N30L2HV