L2™

IXTT40N50L2

  • Electrical Characteristics
    • Catalog # IXTT40N50L2
    • Drain-Source Voltage (V) 500
    • Maximum On-Resistance @ 25 ℃ (Ohm) 0.17
    • Continuous Drain Current @ 25 ℃ (A) 40
    • Gate Charge (nC) 320
    • Input Capacitance, CISS (pF) 10400
    • Thermal resistance [junction-case] (K/W) 0.23
    • Configuration Single
    • Package Type TO-268S
    • Typical Reverse Recovery Time (ns) 500
    • Power Dissipation (W) 540
    • Sample Request Yes
    • Check Stock Yes
    • Partner ECAD Models IXTT40N50L2