L2™

IXTT44N25L2HV

  • Electrical Characteristics
    • Catalog # IXTT44N25L2HV
    • Drain-Source Voltage (V) 250
    • Maximum On-Resistance @ 25 ℃ (Ohm) 0.075
    • Continuous Drain Current @ 25 ℃ (A) 44
    • Gate Charge (nC) 256
    • Input Capacitance, CISS (pF) 5740
    • Thermal resistance [junction-case] (K/W) 0.31
    • Configuration Single
    • Typical Reverse Recovery Time (ns) 366
    • Power Dissipation (W) 400
    • Sample Request No
    • Partner ECAD Models IXTT44N25L2HV