L2™

IXTT60N20L2

  • Electrical Characteristics
    • Catalog # IXTT60N20L2
    • Drain-Source Voltage (V) 200
    • Maximum On-Resistance @ 25 ℃ (Ohm) 0.045
    • Continuous Drain Current @ 25 ℃ (A) 60
    • Gate Charge (nC) 255
    • Input Capacitance, CISS (pF) 10500
    • Thermal resistance [junction-case] (K/W) 0.23
    • Configuration Single
    • Package Type TO-268S
    • Typical Reverse Recovery Time (ns) 330
    • Power Dissipation (W) 540
    • Sample Request No
    • Check Stock Yes
    • Partner ECAD Models IXTT60N20L2