L2™

IXTT75N10L2

  • Electrical Characteristics
    • Catalog # IXTT75N10L2
    • Drain-Source Voltage (V) 100
    • Maximum On-Resistance @ 25 ℃ (Ohm) 0.021
    • Continuous Drain Current @ 25 ℃ (A) 75
    • Gate Charge (nC) 215
    • Input Capacitance, CISS (pF) 8100
    • Thermal resistance [junction-case] (K/W) 0.31
    • Configuration Single
    • Package Type TO-268S
    • Typical Reverse Recovery Time (ns) 180
    • Power Dissipation (W) 400
    • Sample Request No
    • Check Stock Yes
    • Partner ECAD Models IXTT75N10L2