background-waves

IXTX90N25L2

Product Status| Activei

IXTX90N25L2

Disc Mosfet N-CH Linear L2 TO-247AD | Series: L2
info

Tailored specifically for applications requiring Power MOSFETs to operate in their current saturation regions, these unique devices feature low thermal resistances, high power density, and extended Forward Bias Safe Operating Areas (FBSOA).

When Power MOSFETs are utilized in linear-mode operation, as opposed to their conventional switch-mode one, they are required to endure substantially high thermal and electrical stresses due to the simultaneous occurrence of high drain voltages and currents; these extreme stresses can cause typical devices to fail. Littelfuse LinearL2™ Power MOSFETs have been designed to address these kinds of device failures – the FBSOAs are “extended” when the positive feedback of electro-thermal instability is suppressed, giving rise to larger “operating windows.” The FBSOAs are guaranteed at 75°C.

PropertyValue
VDSS (V)
250
RDS(ON),max @ 25 °C (Ω)
0.036
ID, cont @ 25 °C (A)
90
Gate Charge (nC)
640
RthJC (K/W)
0.13
Configuration
Single
Package Type
TO-247 PLUS
CISS (pF)
23000
trr,typ (ns)
266
PD (W)
960
  • Designed for linear operation
  • Guaranteed FBSOA at 75°C
  • Low on-resistances RDS(on)
  • Avalanche rated
  • International standard packages
  • UL 94 V-0 Flammability qualified (molding epoxies)

IXTX90N25L2 Applications

Highlights Section

  • E-fuses and hot-swap circuits
  • Battery management
  • Current regulators
  • Linear amplifiers
  • Fan controllers
  • Programmable loads
  • Soft-start control

IXTX90N25L2 Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHC's) DeclarationREACH (SVHC's)Halogen FreeIPC-Material Declaration
IXTX90N25L2Disc Mosfet N-CH Linear L2 TO-247AD

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.