Standard

IXTB62N50L

  • Electrical Characteristics
    • Catalog # IXTB62N50L
    • Drain-Source Voltage (V) 500
    • Maximum On-Resistance @ 25 ℃ (Ohm) 0.1
    • Continuous Drain Current @ 25 ℃ (A) 62
    • Gate Charge (nC) 550
    • Input Capacitance, CISS (pF) 11500
    • Thermal resistance [junction-case] (K/W) 0.156
    • Configuration Single
    • Package Type TO-264 PLUS
    • Typical Reverse Recovery Time (ns) 500
    • Power Dissipation (W) 800
    • Sample Request Yes
    • Check Stock Yes
    • Partner ECAD Models IXTB62N50L