Standard

IXTH12N100L

  • Electrical Characteristics
    • Catalog # IXTH12N100L
    • Drain-Source Voltage (V) 1000
    • Maximum On-Resistance @ 25 ℃ (Ohm) 1.3
    • Continuous Drain Current @ 25 ℃ (A) 12
    • Gate Charge (nC) 155
    • Input Capacitance, CISS (pF) 2500
    • Thermal resistance [junction-case] (K/W) 0.31
    • Configuration Single
    • Package Type TO-247
    • Typical Reverse Recovery Time (ns) 1000
    • Power Dissipation (W) 400
    • Sample Request No
    • Check Stock Yes
    • Partner ECAD Models IXTH12N100L