Standard

IXTH2N150L

  • Electrical Characteristics
    • Catalog # IXTH2N150L
    • Drain-Source Voltage (V) 1500
    • Maximum On-Resistance @ 25 ℃ (Ohm) 15
    • Continuous Drain Current @ 25 ℃ (A) 2
    • Gate Charge (nC) 72
    • Input Capacitance, CISS (pF) 1470
    • Thermal resistance [junction-case] (K/W) 0.43
    • Configuration Single
    • Package Type TO-247
    • Typical Reverse Recovery Time (ns) 1860
    • Power Dissipation (W) 290
    • Sample Request No
    • Check Stock Yes
    • Partner ECAD Models IXTH2N150L