Standard

IXTK8N150L

  • Electrical Characteristics
    • Catalog # IXTK8N150L
    • Drain-Source Voltage (V) 1500
    • Maximum On-Resistance @ 25 ℃ (Ohm) 3.6
    • Continuous Drain Current @ 25 ℃ (A) 8
    • Gate Charge (nC) 250
    • Input Capacitance, CISS (pF) 8000
    • Thermal resistance [junction-case] (K/W) 0.18
    • Configuration Single
    • Package Type TO-264
    • Typical Reverse Recovery Time (ns) 1700
    • Power Dissipation (W) 700
    • Sample Request No
    • Check Stock Yes
    • Partner ECAD Models IXTK8N150L