Standard

IXTN22N100L

  • Electrical Characteristics
    • Catalog # IXTN22N100L
    • Drain-Source Voltage (V) 1000
    • Maximum On-Resistance @ 25 ℃ (Ohm) 0.6
    • Continuous Drain Current @ 25 ℃ (A) 22
    • Gate Charge (nC) 270
    • Input Capacitance, CISS (pF) 7050
    • Thermal resistance [junction-case] (K/W) 0.18
    • Configuration Single
    • Package Type SOT-227
    • Typical Reverse Recovery Time (ns) 1000
    • Power Dissipation (W) 700
    • Sample Request Yes
    • Check Stock Yes
    • Partner ECAD Models IXTN22N100L