Standard

IXTN30N100L

  • Electrical Characteristics
    • Catalog # IXTN30N100L
    • Drain-Source Voltage (V) 1000
    • Maximum On-Resistance @ 25 ℃ (Ohm) 0.45
    • Continuous Drain Current @ 25 ℃ (A) 30
    • Gate Charge (nC) 545
    • Input Capacitance, CISS (pF) 13700
    • Thermal resistance [junction-case] (K/W) 0.156
    • Configuration Single
    • Package Type SOT-227
    • Typical Reverse Recovery Time (ns) 1000
    • Power Dissipation (W) 800
    • Sample Request Yes
    • Check Stock Yes
    • Partner ECAD Models IXTN30N100L