Standard

IXTN3N250L

  • Electrical Characteristics
    • Catalog # IXTN3N250L
    • Drain-Source Voltage (V) 2500
    • Maximum On-Resistance @ 25 ℃ (Ohm) 0.0083
    • Continuous Drain Current @ 25 ℃ (A) 3
    • Gate Charge (nC) 230
    • Input Capacitance, CISS (pF) 5400
    • Thermal resistance [junction-case] (K/W) 0.36
    • Configuration Single
    • Typical Reverse Recovery Time (ns) 370
    • Power Dissipation (W) 347
    • Sample Request No
    • Partner ECAD Models IXTN3N250L