Standard

IXTN46N50L

  • Electrical Characteristics
    • Catalog # IXTN46N50L
    • Drain-Source Voltage (V) 500
    • Maximum On-Resistance @ 25 ℃ (Ohm) 0.16
    • Continuous Drain Current @ 25 ℃ (A) 46
    • Gate Charge (nC) 260
    • Input Capacitance, CISS (pF) 7000
    • Thermal resistance [junction-case] (K/W) 0.18
    • Configuration Single
    • Package Type SOT-227
    • Typical Reverse Recovery Time (ns) 600
    • Power Dissipation (W) 700
    • Sample Request No
    • Check Stock Yes
    • Partner ECAD Models IXTN46N50L