Standard

IXTQ30N50L

  • Electrical Characteristics
    • Catalog # IXTQ30N50L
    • Drain-Source Voltage (V) 500
    • Maximum On-Resistance @ 25 ℃ (Ohm) 0.2
    • Continuous Drain Current @ 25 ℃ (A) 30
    • Gate Charge (nC) 240
    • Input Capacitance, CISS (pF) 10200
    • Thermal resistance [junction-case] (K/W) 0.31
    • Configuration Single
    • Package Type TO-3P
    • Typical Reverse Recovery Time (ns) 500
    • Power Dissipation (W) 400
    • Sample Request No
    • Partner ECAD Models IXTQ30N50L