High Voltage

IXTA05N100

  • Electrical Characteristics
    • Catalog # IXTA05N100
    • Drain-Source Voltage (V) 1000
    • Maximum On-Resistance @ 25 ℃ (Ohm) 17
    • Continuous Drain Current @ 25 ℃ (A) 0.75
    • Gate Charge (nC) 7.8
    • Input Capacitance, CISS (pF) 260
    • Thermal resistance [junction-case] (K/W) 3.1
    • Configuration Single
    • Package Type TO-263
    • Typical Reverse Recovery Time (ns) 710
    • Power Dissipation (W) 40
    • Sample Request No
    • Check Stock Yes
    • Partner ECAD Models IXTA05N100