High Voltage

IXTA2N80

  • Electrical Characteristics
    • Catalog # IXTA2N80
    • Drain-Source Voltage (V) 800
    • Maximum On-Resistance @ 25 ℃ (Ohm) 6.2
    • Continuous Drain Current @ 25 ℃ (A) 2
    • Gate Charge (nC) 22
    • Input Capacitance, CISS (pF) 440
    • Thermal resistance [junction-case] (K/W) 2.3
    • Configuration Single
    • Package Type TO-263
    • Typical Reverse Recovery Time (ns) 510
    • Power Dissipation (W) 54
    • Sample Request No
    • Partner ECAD Models IXTA2N80