High Voltage

IXTA3N120HV

  • Electrical Characteristics
    • Catalog # IXTA3N120HV
    • Drain-Source Voltage (V) 1200
    • Maximum On-Resistance @ 25 ℃ (Ohm) 4.5
    • Continuous Drain Current @ 25 ℃ (A) 3
    • Gate Charge (nC) 42
    • Input Capacitance, CISS (pF) 1100
    • Thermal resistance [junction-case] (K/W) 0.62
    • Configuration Single
    • Package Type TO-263HV
    • Typical Reverse Recovery Time (ns) 700
    • Power Dissipation (W) 200
    • Sample Request No
    • Check Stock Yes
    • Partner ECAD Models IXTA3N120HV