High Voltage

IXTA3N150HV

  • Electrical Characteristics
    • Catalog # IXTA3N150HV
    • Drain-Source Voltage (V) 1500
    • Maximum On-Resistance @ 25 ℃ (Ohm) 7.3
    • Continuous Drain Current @ 25 ℃ (A) 3
    • Gate Charge (nC) 38.6
    • Input Capacitance, CISS (pF) 1375
    • Thermal resistance [junction-case] (K/W) 0.5
    • Configuration Single
    • Package Type TO-263HV
    • Typical Reverse Recovery Time (ns) 900
    • Power Dissipation (W) 250
    • Sample Request No
    • Check Stock Yes
    • Partner ECAD Models IXTA3N150HV