High Voltage

IXTH13N110

  • Electrical Characteristics
    • Catalog # IXTH13N110
    • Drain-Source Voltage (V) 1100
    • Maximum On-Resistance @ 25 ℃ (Ohm) 0.92
    • Continuous Drain Current @ 25 ℃ (A) 13
    • Gate Charge (nC) 195
    • Input Capacitance, CISS (pF) 5650
    • Thermal resistance [junction-case] (K/W) 0.35
    • Configuration Single
    • Package Type TO-247
    • Typical Reverse Recovery Time (ns) 850
    • Power Dissipation (W) 360
    • Replaced By Part Number IXFH16N120P
    • Sample Request No
    • Replaced By Part Number IXFH16N120P