background-waves

IXTH24N50

Product Status| Obsoletei
Replaced By: |IXTH22N50P

IXTH24N50

DiscMosfet N-CH Std-HiVoltage TO-247AD | Series: High Voltage
info

The High Voltage series of N-Channel Standard MOSFETs are suitable for a wide variety of power switching systems, including high-voltage power supplies, capacitor discharge circuits, pulse circuits, and current regulators.

Advantages:

  • Easy to mount
  • Space savings
  • High power density
PropertyValue
VDSS (V)
500
RDS(ON),max @ 25 °C (Ω)
0.23
ID, cont @ 25 °C (A)
24
Gate Charge (nC)
160
RthJC (K/W)
0.42
Configuration
Single
Package Type
TO-247
CISS (pF)
4200
trr,typ (ns)
600
PD (W)
300
Replaced By Part Number
IXTH22N50P
  • International standard packages
  • Fast switching times
  • Avalanche rated
  • Rugged Polysilicon Gate Cell structure
  • Ultra-low RDS(on)

IXTH24N50 Applications

Highlights Section

  • Capacitor discharge circuits
  • High voltage power supplies
  • Pulse circuits
  • Level shifting
  • Solid State Relays
  • Triggers

IXTH24N50 Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHC's) DeclarationREACH (SVHC's)Halogen FreeIPC-Material Declaration
IXTH24N50DiscMosfet N-CH Std-HiVoltage TO-247AD

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.