High Voltage

IXTH2N150

  • Electrical Characteristics
    • Catalog # IXTH2N150
    • Drain-Source Voltage (V) 1500
    • Maximum On-Resistance @ 25 ℃ (Ohm) 9.2
    • Continuous Drain Current @ 25 ℃ (A) 2
    • Gate Charge (nC) 28
    • Input Capacitance, CISS (pF) 830
    • Thermal resistance [junction-case] (K/W) 0.73
    • Configuration Single
    • Typical Reverse Recovery Time (ns) 377
    • Power Dissipation (W) 170
    • Sample Request No
    • Partner ECAD Models IXTH2N150