High Voltage

IXTH3N150

  • Electrical Characteristics
    • Catalog # IXTH3N150
    • Drain-Source Voltage (V) 1500
    • Maximum On-Resistance @ 25 ℃ (Ohm) 7.3
    • Continuous Drain Current @ 25 ℃ (A) 3
    • Gate Charge (nC) 38.6
    • Input Capacitance, CISS (pF) 1375
    • Thermal resistance [junction-case] (K/W) 0.5
    • Configuration Single
    • Package Type TO-247
    • Typical Reverse Recovery Time (ns) 900
    • Power Dissipation (W) 250
    • Sample Request Yes
    • Check Stock Yes
    • Partner ECAD Models IXTH3N150