High Voltage

IXTH40N30

  • Electrical Characteristics
    • Catalog # IXTH40N30
    • Drain-Source Voltage (V) 300
    • Maximum On-Resistance @ 25 ℃ (Ohm) 0.085
    • Continuous Drain Current @ 25 ℃ (A) 40
    • Configuration Single
    • Package Type TO-247
    • Sample Request No