High Voltage

IXTH4N150

  • Electrical Characteristics
    • Catalog # IXTH4N150
    • Drain-Source Voltage (V) 1500
    • Maximum On-Resistance @ 25 ℃ (Ohm) 6
    • Continuous Drain Current @ 25 ℃ (A) 4
    • Gate Charge (nC) 44.5
    • Input Capacitance, CISS (pF) 1576
    • Thermal resistance [junction-case] (K/W) 0.45
    • Configuration Single
    • Package Type TO-247
    • Typical Reverse Recovery Time (ns) 900
    • Power Dissipation (W) 280
    • Sample Request Yes
    • Check Stock Yes
    • Partner ECAD Models IXTH4N150