High Voltage

IXTH50N20

  • Electrical Characteristics
    • Catalog # IXTH50N20
    • Drain-Source Voltage (V) 200
    • Maximum On-Resistance @ 25 ℃ (Ohm) 0.045
    • Continuous Drain Current @ 25 ℃ (A) 50
    • Configuration Single
    • Package Type TO-247
    • Sample Request No