High Voltage

IXTH67N10

  • Electrical Characteristics
    • Catalog # IXTH67N10
    • Drain-Source Voltage (V) 100
    • Maximum On-Resistance @ 25 ℃ (Ohm) 0.025
    • Continuous Drain Current @ 25 ℃ (A) 67
    • Gate Charge (nC) 260
    • Configuration Single
    • Sample Request No