background-waves

IXTJ3N150

Product Status| Obsoletei

IXTJ3N150

| Series: High Voltage
info

The High Voltage series of N-Channel Standard MOSFETs are suitable for a wide variety of power switching systems, including high-voltage power supplies, capacitor discharge circuits, pulse circuits, and current regulators.

Advantages:

  • Easy to mount
  • Space savings
  • High power density
PropertyValue
VDSS (V)
1500
RDS(ON),max @ 25 °C (Ω)
8
ID, cont @ 25 °C (A)
2.3
Gate Charge (nC)
38.6
RthJC (K/W)
1.13
Configuration
Single
Package Type
ISO247™
CISS (pF)
1375
trr,typ (ns)
900
PD (W)
110
  • International standard packages
  • Fast switching times
  • Avalanche rated
  • Rugged Polysilicon Gate Cell structure
  • Ultra-low RDS(on)

IXTJ3N150 Applications

Highlights Section

  • Capacitor discharge circuits
  • High voltage power supplies
  • Pulse circuits
  • Level shifting
  • Solid State Relays
  • Triggers

IXTJ3N150 Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHC's) DeclarationREACH (SVHC's)Halogen FreeIPC-Material Declaration
IXTJ3N150

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.