High Voltage

IXTJ4N150

  • Electrical Characteristics
    • Catalog # IXTJ4N150
    • Drain-Source Voltage (V) 1500
    • Maximum On-Resistance @ 25 ℃ (Ohm) 6
    • Continuous Drain Current @ 25 ℃ (A) 2.5
    • Gate Charge (nC) 44.5
    • Input Capacitance, CISS (pF) 1576
    • Thermal resistance [junction-case] (K/W) 1.13
    • Configuration Single
    • Package Type TO-247ISO
    • Typical Reverse Recovery Time (ns) 900
    • Power Dissipation (W) 110
    • Sample Request No
    • Check Stock Yes
    • Partner ECAD Models IXTJ4N150