High Voltage

IXTK33N50

  • Electrical Characteristics
    • Catalog # IXTK33N50
    • Drain-Source Voltage (V) 500
    • Maximum On-Resistance @ 25 ℃ (Ohm) 0.17
    • Continuous Drain Current @ 25 ℃ (A) 33
    • Gate Charge (nC) 250
    • Input Capacitance, CISS (pF) 4900
    • Thermal resistance [junction-case] (K/W) 0.3
    • Configuration Single
    • Typical Reverse Recovery Time (ns) 850
    • Power Dissipation (W) 416
    • Sample Request No
    • Partner ECAD Models IXTK33N50