High Voltage

IXTM20N60

  • Electrical Characteristics
    • Catalog # IXTM20N60
    • Drain-Source Voltage (V) 600
    • Maximum On-Resistance @ 25 ℃ (Ohm) 0.35
    • Continuous Drain Current @ 25 ℃ (A) 20
    • Gate Charge (nC) 150
    • Input Capacitance, CISS (pF) 4500
    • Thermal resistance [junction-case] (K/W) 0.42
    • Configuration Single
    • Typical Reverse Recovery Time (ns) 600
    • Power Dissipation (W) 300
    • Sample Request No