High Voltage

IXTM24N50

  • Electrical Characteristics
    • Catalog # IXTM24N50
    • Drain-Source Voltage (V) 500
    • Maximum On-Resistance @ 25 ℃ (Ohm) 0.23
    • Continuous Drain Current @ 25 ℃ (A) 24
    • Gate Charge (nC) 160
    • Input Capacitance, CISS (pF) 4200
    • Thermal resistance [junction-case] (K/W) 0.42
    • Configuration Single
    • Typical Reverse Recovery Time (ns) 600
    • Power Dissipation (W) 300
    • Sample Request No